Global - English

Philips Maxos unify, Trunking light unit, UltraEfficient, 130 W, 2215 mm, 24000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL552X 240S/840 UE DIA WB WH

Product Description

Trunking light unit, UltraEfficient, 2215 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 24000 lm, 130 W, 185 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871915
Full order code: 872110343850800

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871915 en_AA pdf 350.4 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925871915_EU
Multiple assets - Visuals
Product-Diagrams-910925871915_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL552X 240S/840 UE DIA WB WH IES
Revit file
LL552X 240S/840 UE DIA WB WH 910925871915 ZIP
Dialux
ULD File - LL552X 240S/840 UE DIA WB WH ULD
Relux
ROLF File - LL552X 240S/840 UE DIA WB WH ROLFZ
LDT
LDT File - LL552X 240S/840 UE DIA WB WH LDT