Global - English

Philips Maxos unify, Trunking light unit, UltraEfficient, 108 W, 2215 mm, 20000 lm, 4000 K, DALI, Interact Ready, Narrow beam, Textured, White, IP20

LL552X BV 200S/840 UE DIA NB WH

Product Description

Trunking light unit, UltraEfficient, 2215 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 20000 lm, 108 W, 185 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871037
Full order code: 872016995689600

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871037 en_AA pdf 410.1 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 1.6 MB

Visuals

Product-Photographs-910925871037_EU
Multiple assets - Visuals
Product-Diagrams-910925871037_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL552X BV 200S/840 UE DIA NB WH IES
Revit file
LL552X BV 200S/840 UE DIA NB WH 910925871037 ZIP
Dialux
ULD File - LL552X BV 200S/840 UE DIA NB WH ULD
Relux
ROLF File - LL552X BV 200S/840 UE DIA NB WH ROLFZ
LDT
LDT File - LL552X BV 200S/840 UE DIA NB WH LDT