Philips Maxos unify, Trunking light unit, 124 W, 2215 mm, 20000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20
LL552X 200S/840 NE DIA WB WH
Product Description
Trunking light unit, 2215 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 20000 lm, 124 W, 161 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle