Global - English

Philips Maxos unify, Trunking light unit, High efficiency, 73 W, 1478 mm, 13300 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL551X 133S/840 HE DIA WB WH

Product Description

Trunking light unit, High efficiency, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 13300 lm, 73 W, 182 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871029
Full order code: 872016995681000

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871029 en_AA pdf 399.6 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925871029_EU
Multiple assets - Visuals
Product-Diagrams-910925871029_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL551X 133S/840 HE DIA WB WH IES
Revit file
LL551X 133S/840 HE DIA WB WH 910925871029 ZIP
Dialux
ULD File - LL551X 133S/840 HE DIA WB WH ULD
Relux
ROLF File - LL551X 133S/840 HE DIA WB WH ROLFZ
LDT
LDT File - LL551X 133S/840 HE DIA WB WH LDT