Global - English

Philips Maxos unify, Trunking light unit, 38.5 W, 1478 mm, 6600 lm, 4000 K, DALI, Interact Ready, Very wide beam, Textured, White, IP20

LL553X 66S/840 NE DIA VWB WH

Product Description

Trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 6600 lm, 38.5 W, 166 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Very wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 5-pole

Order code: 910925871025
Full order code: 872016995676600

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871025 en_AA pdf 389.7 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925871025_EU
Multiple assets - Visuals
Product-Diagrams-910925871025_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL553X 66S/840 NE DIA VWB WH IES
Revit file
LL553X 66S/840 NE DIA VWB WH 910925871025 ZIP
Dialux
ULD File - LL553X 66S/840 NE DIA VWB WH ULD
Relux
ROLF File - LL553X 66S/840 NE DIA VWB WH ROLFZ
LDT
LDT File - LL553X 66S/840 NE DIA VWB WH LDT