Philips Maxos unify, Trunking light unit, 30.5 W, 1478 mm, 5500 lm, 4000 K, DALI, Interact Ready, Very wide beam, Textured, White, IP20
LL553X 55S/840 NE DIA VWB WH
Product Description
Trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 5500 lm, 30.5 W, 177 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Very wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 5-pole
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle