Product Description
Trunking light unit, UltraEfficient, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4800 lm, 5500 lm, 6700 lm, 8000 lm, 24.5 W, 28 W, 34.5 W, 41.5 W, 180 lm/W, 179 lm/W, 174 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Very wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole