Global - English

Philips Maxos unify, Trunking light unit, UltraEfficient, 24.5 W, 28 W, 34.5 W, 41.5 W, 1478 mm, 4800 lm, 5500 lm, 6700 lm, 8000 lm, 4000 K, Interact Ready, Wide beam, Textured, White, IP20

LL551X 47_54_66_80S/840 UE PSU WB WH

Product Description

Trunking light unit, UltraEfficient, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4800 lm, 5500 lm, 6700 lm, 8000 lm, 24.5 W, 28 W, 34.5 W, 41.5 W, 180 lm/W, 179 lm/W, 174 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871019
Full order code: 872016995670400

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871019 en_AA pdf 297.6 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925871019_EU
Multiple assets - Visuals
Product-Diagrams-910925871019_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL551X 47_54_66_80S/840 UE PSU WB WH IES
Revit file
LL551X 47_54_66_80S/840 UE PSU WB WH 910925871019 ZIP
Dialux
ULD File - LL551X 47_54_66_80S/840 UE PSU WB WH ULD
Relux
ROLF File - LL551X 47_54_66_80S/840 UE PSU WB WH ROLFZ
LDT
LDT File - LL551X 47_54_66_80S/840 UE PSU WB WH LDT