Product Description
Trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit external, 4400 lm, 5000 lm, 6100 lm, 7200 lm, 24.5 W, 28 W, 35 W, 42.5 W, 180 lm/W, 179 lm/W, 174 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole