Global - English

Philips Maxos unify, Trunking light unit, 24.5 W, 28 W, 35 W, 42.5 W, 1478 mm, 4400 lm, 5000 lm, 6100 lm, 7200 lm, 4000 K, Interact Ready, Very wide beam, Textured, White, IP20

LL551X 43_49_60_72S/840 NE PSU VWB WH

Product Description

Trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4400 lm, 5000 lm, 6100 lm, 7200 lm, 24.5 W, 28 W, 35 W, 42.5 W, 180 lm/W, 179 lm/W, 174 lm/W, 169 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Very wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925871017
Full order code: 872016995668100

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925871017 en_AA pdf 390.3 kB

Brochures

Install instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925871017_EU
Multiple assets - Visuals
Product-Diagrams-910925871017_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL551X 43_49_60_72S/840 NE PSU VWB WH IES
Revit file
LL551X 43_49_60_72S/840 NE PSU VWB WH 910925871017 ZIP
Dialux
ULD File - LL551X 43_49_60_72S/840 NE PSU VWB WH ULD
Relux
ROLF File - LL551X 43_49_60_72S/840 NE PSU VWB WH ROLFZ
LDT
LDT File - LL551X 43_49_60_72S/840 NE PSU VWB WH LDT