Global - English

Philips Maxos LED Performer, Trunking light panel, 25.2 W, L1530 mm, 4000 lm, 4000 K, Medium beam, Clear, White, IP40

4MX900 581 LED40S/840 PSU MB WH

Product Description

Trunking light panel, L1530 mm, Aluminum, White, Power supply unit (On/Off), 4000 lm, 25.2 W, 158 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910629140526
Full order code: 403073266477199

Specifications

Lamp family code
LED40S [LED module, system flux 4000 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629140526 en_AA pdf 366.1 kB

Brochures

Install instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629140526_EU
Multiple assets - Visuals
Product-Diagrams-910629140526_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 4MX900 581 LED40S/840 PSU MB WH IES
Dialux
ULD File - 4MX900 581 LED40S/840 PSU MB WH ULD
Relux
ROLF File - 4MX900 581 LED40S/840 PSU MB WH ROLFZ
LDT
LDT File - 4MX900 581 LED40S/840 PSU MB WH LDT