Philips Optimus trunking G2

Energy-efficient trunking lighting solution for industrial and commercial applications

Products

Product family information

Description

With Philips Optimus Trunking, industry and transportation owners have an innovative LED solution that intelligently combines high-performance lighting features with maximized energy savings. This. solution is designed to provide safety and enhance traveler’s experience without compromising performance and energy efficiency. Suitable for a wide range of applications, it is safe, reliable, and versatile, the perfect direct replacement for conventional fluorescent trunking. Luminaire comes along with reliability of Philips brand offered in professional specifications which makes the Product robust in the industrial, easy to install and maintain. Less maintenance in the longer run, resulting in an attractive Total Cost of Ownership.

Benefits

  • Easy to Mount and Tool-free SnapFit Mounting Trunking System

  • LED module with efficacy 120lm/w drives down connected load

Features

  • Efficacy >120lm/w

  • CRI > 80 for better quality of illumination

Applications

  • Metro stations
  • Airports
  • Industrial Canopies
  • Warehouses
  • Railways stations

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Optimus trunking G2 en_AA pdf 320.6 kB

Visuals

Family-Photographs-Optimus trunking G2
Multiple assets - Visuals