Philips Maxos universal

Simple conversion to LED

Products

Product family information

Description

Maxos universal is an adaptable LED luminaire that is designed to retrofit a fluorescent Lightline to a LED light line. The conversion can be smoothly integrated into the existing backbone and comes with dedicated accessories like blind unit & through wiring. The portfolio boasts efficacy upto 168lm/W and lumen maintenance at 50k hours of L90.

Benefits

  • Simple conversion from fluorescent to LED

  • dedicated blind unit and through wiring accessories to help complete the full line

Features

  • Universal retrofit panel 1,5m

  • high efficacy upto 168lm/W

Applications

  • (Food) retail
  • Industrial halls/areas
  • Warehouses/distribution centers

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Maxos universal en_AA pdf 428.8 kB
Additional literature
Retrofit Trunking pdf 6.9 MB
EcoDesign document
EcoDesign pdf 8.4 MB
Brochure
Retrofit Trunking pdf 6.9 MB

Visuals

Family-Photographs-Maxos universal
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Maxos universal
Multiple assets - Software Plugins
Family IES collection
Maxos universal WB photometry zip 24.9 kB
Family IES collection
Maxos universal O-PC photometry zip 48.9 kB