Philips TrueLine, suspended, 49 W, 1170x55 mm; H88 mm, SM2, 5800 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
SP532P 58S/TW9 SEIA U4 SM2 L1170 ALU
Product Description
1170x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 5800 lm, 49 W, 118 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Lighting for wellbeing
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years