Philips TrueLine, suspended, 34 W, 1450x55 mm; H88 mm, SM2, 5400 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, TP(b), EL-DC

SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU

Product Description

1450x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 5400 lm, 34 W, 159 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106220
Full order code: 872016962690400

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU txt 5.3 kB
Product leaflet
Localized commercial leaflet 910505106220 en_AA pdf 788.6 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106220_EU
Multiple assets - Visuals
Product-Diagrams-910505106220_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU IES
Revit file
SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU 910505106220 ZIP
Dialux
ULD File - SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU ULD
Relux
ROLF File - SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU ROLFZ
LDT
LDT File - SP533P 54S/TW9 SEIA U4 SM2 L1450 ALU LDT