Philips TrueLine, suspended, 46 W, 2810x55 mm; H88 mm, SM2, 6200 lm, 3000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP531P 62S/930 DEIA SM2 L2810 WH

Product Description

2810x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 6200 lm, 46 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106210
Full order code: 871951497307700

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP531P 62S/930 DEIA SM2 L2810 WH txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505106210 en_AA pdf 465.1 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106210_EU
Multiple assets - Visuals
Product-Diagrams-910505106210_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP531P 62S/930 DEIA SM2 L2810 WH IES
Revit file
SP531P 62S/930 DEIA SM2 L2810 WH 910505106210 ZIP
Dialux
ULD File - SP531P 62S/930 DEIA SM2 L2810 WH ULD
Relux
ROLF File - SP531P 62S/930 DEIA SM2 L2810 WH ROLFZ
LDT
LDT File - SP531P 62S/930 DEIA SM2 L2810 WH LDT