Philips TrueLine, suspended, 44 W, 2850x55 mm; H88 mm, SM2, 6200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SP530P 62S/940 SEIA U4 SM2 L2850 BK

Product Description

2850x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 6200 lm, 44 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106209
Full order code: 871951497306000

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP530P 62S/940 SEIA U4 SM2 L2850 BK txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505106209 en_AA pdf 735.4 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106209_EU
Multiple assets - Visuals
Product-Diagrams-910505106209_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP530P 62S/940 SEIA U4 SM2 L2850 BK IES
Revit file
SP530P 62S/940 SEIA U4 SM2 L2850 BK 910505106209 ZIP
Dialux
ULD File - SP530P 62S/940 SEIA U4 SM2 L2850 BK ULD
Relux
ROLF File - SP530P 62S/940 SEIA U4 SM2 L2850 BK ROLFZ
LDT
LDT File - SP530P 62S/940 SEIA U4 SM2 L2850 BK LDT