Philips TrueLine, suspended, 71 W, 2290x55 mm; H88 mm, SM2, 9800 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SP532P 98S/940 SEIA U4 SM2 L2290 BK

Product Description

2290x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 9800 lm, 71 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106206
Full order code: 871951497298800

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP532P 98S/940 SEIA U4 SM2 L2290 BK txt 5.3 kB
Product leaflet
Localized commercial leaflet 910505106206 en_AA pdf 736.6 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106206_EU
Multiple assets - Visuals
Product-Diagrams-910505106206_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP532P 98S/940 SEIA U4 SM2 L2290 BK IES
Revit file
SP532P 98S/940 SEIA U4 SM2 L2290 BK 910505106206 ZIP
Dialux
ULD File - SP532P 98S/940 SEIA U4 SM2 L2290 BK ULD
Relux
ROLF File - SP532P 98S/940 SEIA U4 SM2 L2290 BK ROLFZ
LDT
LDT File - SP532P 98S/940 SEIA U4 SM2 L2290 BK LDT