Philips TrueLine, suspended, 37.5 W, 2250x55 mm; H88 mm, SM2, 5000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC

SP530P 50S/930 DEIA SM2 L2250 WH

Product Description

2250x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 5000 lm, 37.5 W, 133 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106203
Full order code: 871951497295700

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP530P 50S/930 DEIA SM2 L2250 WH txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505106203 en_AA pdf 454.5 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106203_EU
Multiple assets - Visuals
Product-Diagrams-910505106203_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP530P 50S/930 DEIA SM2 L2250 WH IES
Revit file
SP530P 50S/930 DEIA SM2 L2250 WH 910505106203 ZIP
Dialux
ULD File - SP530P 50S/930 DEIA SM2 L2250 WH ULD
Relux
ROLF File - SP530P 50S/930 DEIA SM2 L2250 WH ROLFZ
LDT
LDT File - SP530P 50S/930 DEIA SM2 L2250 WH LDT