Philips TrueLine, suspended, 23 W, 2250x55 mm; H88 mm, SW2, 3000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC

SP530P 30S/930 DEIA LN SM2 L2250 BK

Product Description

2250x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspension wire, 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3000 lm, 23 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106199
Full order code: 871951497292600

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP530P 30S/930 DEIA LN SM2 L2250 BK txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505106199 en_AA pdf 445.9 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106199_EU
Multiple assets - Visuals
Product-Diagrams-910505106199_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP530P 30S/930 DEIA LN SM2 L2250 BK IES
Revit file
SP530P 30S/930 DEIA LN SM2 L2250 BK 910505106199 ZIP
Dialux
ULD File - SP530P 30S/930 DEIA LN SM2 L2250 BK ULD
Relux
ROLF File - SP530P 30S/930 DEIA LN SM2 L2250 BK ROLFZ
LDT
LDT File - SP530P 30S/930 DEIA LN SM2 L2250 BK LDT