Philips TrueLine, suspended, 11 W, 570x55 mm; H88 mm, SM2, 1200 lm, 3000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC
SP533P 12S/930 DEIA LE SM2 L570 WH
Product Description
570x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 1200 lm, 11 W, 109 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years