Philips TrueLine, suspended, 47.5 W, 1450x55 mm; H88 mm, SM2, 6600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SP532P 66S/940 SEIA U4 SM2 L1450 ALU

Product Description

1450x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 6600 lm, 47.5 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106192
Full order code: 871951497263600

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP532P 66S/940 SEIA U4 SM2 L1450 ALU txt 5.3 kB
Product leaflet
Localized commercial leaflet 910505106192 en_AA pdf 593.6 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106192_EU
Multiple assets - Visuals
Product-Diagrams-910505106192_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP532P 66S/940 SEIA U4 SM2 L1450 ALU IES
Revit file
SP532P 66S/940 SEIA U4 SM2 L1450 ALU 910505106192 ZIP
Dialux
ULD File - SP532P 66S/940 SEIA U4 SM2 L1450 ALU ULD
Relux
ROLF File - SP532P 66S/940 SEIA U4 SM2 L1450 ALU ROLFZ
LDT
LDT File - SP532P 66S/940 SEIA U4 SM2 L1450 ALU LDT