Philips TrueLine, suspended, 28 W, 1170x55 mm; H88 mm, SM2, 4000 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

SP530P 40S/940 SEIA U4 SM2 L1170 ALU

Product Description

1170x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 4000 lm, 28 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106191
Full order code: 871951497232200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP530P 40S/940 SEIA U4 SM2 L1170 ALU txt 5.3 kB
Product leaflet
Localized commercial leaflet 910505106191 en_AA pdf 677.0 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106191_EU
Multiple assets - Visuals
Product-Diagrams-910505106191_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP530P 40S/940 SEIA U4 SM2 L1170 ALU IES
Revit file
SP530P 40S/940 SEIA U4 SM2 L1170 ALU 910505106191 ZIP
Dialux
ULD File - SP530P 40S/940 SEIA U4 SM2 L1170 ALU ULD
Relux
ROLF File - SP530P 40S/940 SEIA U4 SM2 L1170 ALU ROLFZ
LDT
LDT File - SP530P 40S/940 SEIA U4 SM2 L1170 ALU LDT