Philips TrueLine, suspended, 21 W, 1410x55 mm; H88 mm, SM2, 2900 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC
SP532P 29S/940 DEIA LS SM2 L1410 ALU
Product Description
1410x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 2900 lm, 21 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years