Philips TrueLine, suspended, 28.5 W, 1130x55 mm; H88 mm, SM2, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC

SP530P 40S/940 DEIA SM2 L1130 ALU

Product Description

1130x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 28.5 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106173
Full order code: 871951497231500

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106173 en_AA pdf 376.7 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106173_EU
Multiple assets - Visuals
Product-Diagrams-910505106173_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP530P 40S/940 DEIA SM2 L1130 ALU IES
Revit file
SP530P 40S/940 DEIA SM2 L1130 ALU 910505106173 ZIP
Dialux
ULD File - SP530P 40S/940 DEIA SM2 L1130 ALU ULD
Relux
ROLF File - SP530P 40S/940 DEIA SM2 L1130 ALU ROLFZ
LDT
LDT File - SP530P 40S/940 DEIA SM2 L1130 ALU LDT