Philips TrueLine, suspended, 48 W, 1410x55 mm; H88 mm, SM2, 6600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC

SP532P 66S/940 DEIA SM2 L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 6600 lm, 48 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106164
Full order code: 871951497261200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP532P 66S/940 DEIA SM2 L1410 ALU txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505106164 en_AA pdf 456.6 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106164_EU
Multiple assets - Visuals
Product-Diagrams-910505106164_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP532P 66S/940 DEIA SM2 L1410 ALU IES
Revit file
SP532P 66S/940 DEIA SM2 L1410 ALU 910505106164 ZIP
Dialux
ULD File - SP532P 66S/940 DEIA SM2 L1410 ALU ULD
Relux
ROLF File - SP532P 66S/940 DEIA SM2 L1410 ALU ROLFZ
LDT
LDT File - SP532P 66S/940 DEIA SM2 L1410 ALU LDT