Philips TrueLine, suspended, 31 W, 1130x55 mm; H88 mm, SM2, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP534P 40S/940 DEIA SM2 L1130 ALU

Product Description

1130x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 31 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106158
Full order code: 871951497273500

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP534P 40S/940 DEIA SM2 L1130 ALU txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505106158 en_AA pdf 375.8 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106158_EU
Multiple assets - Visuals
Product-Diagrams-910505106158_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP534P 40S/940 DEIA SM2 L1130 ALU IES
Revit file
SP534P 40S/940 DEIA SM2 L1130 ALU 910505106158 ZIP
Dialux
ULD File - SP534P 40S/940 DEIA SM2 L1130 ALU ULD
Relux
ROLF File - SP534P 40S/940 DEIA SM2 L1130 ALU ROLFZ
LDT
LDT File - SP534P 40S/940 DEIA SM2 L1130 ALU LDT