Philips TrueLine, suspended, 29.5 W, 1410x55 mm; H88 mm, SM2, 3300 lm, 3000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

SP533P 33S/930 DEIA SM2 L1410 ALU

Product Description

1410x55 mm; H88 mm, Aluminum, Aluminum, Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3300 lm, 29.5 W, 112 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505106153
Full order code: 871951497267400

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SP533P 33S/930 DEIA SM2 L1410 ALU txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505106153 en_AA pdf 457.4 kB

Brochures

Install instructions
Installation instruction Trueline Suspended pdf 9.7 MB

Visuals

Product-Photographs-910505106153_EU
Multiple assets - Visuals
Product-Diagrams-910505106153_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SP533P 33S/930 DEIA SM2 L1410 ALU IES
Revit file
SP533P 33S/930 DEIA SM2 L1410 ALU 910505106153 ZIP
Dialux
ULD File - SP533P 33S/930 DEIA SM2 L1410 ALU ULD
Relux
ROLF File - SP533P 33S/930 DEIA SM2 L1410 ALU ROLFZ
LDT
LDT File - SP533P 33S/930 DEIA SM2 L1410 ALU LDT