Signify myCreation Accent Surface Mounted D90

Accent Surface Mounted D90

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

The Accent Surface Mounted D90 combines timeless design, exceptional performance, and sustainable innovation in a 90 mm surface-mounted spotlight. Designed to elevate retail environments, it delivers high-quality, energy-efficient illumination while offering extensive customization options to perfectly match your project requirements. Create the ideal lighting experience with a wide selection of light recipes, beam angles, driver options, finishes, and textures. For enhanced visual comfort, the D90 is compatible with glare-control accessories such as a honeycomb, helping to create a refined and comfortable shopping environment. Available in eight housing and front-ring colors, it seamlessly integrates into any retail concept. Sustainability is built into the design. The spotlight incorporates 3D-printed components made from at least 65% recycled polycarbonate, while the heatsink is manufactured from 85% recycled aluminum. illuminate your space while reducing energy costs and CO₂ emissions with the Accent Surface Mounted D90.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing colors and Textures - Standard & On demand

  • Rich pallet of housing and front ring colors

Applications

  • Retail
  • Fashion retail
  • Offices
  • Supermarkets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Accent Surface Mounted D90 en_AA pdf 94.9 kB
Install instructions
Accent Surface Mounted D90 MI pdf 1.9 MB

Visuals

Family-Photographs-Accent Surface Mounted D90
Multiple assets - Visuals

Other

Environmental product declaration
EPD Signify myCreation-Accent SurfaceMounted D90-TCSM90 pdf 1.4 MB