Product family information
Description
The Pierlite Orion Oyster Gen 3 is an energy efficient circular LED with frosted diffuser that produce a clean white light, ideal for residential, semi-commercial and retail spaces. Choose between different colour temperatures and light levels using Colour Select and Lumen Select. The latest generation comes in two (2) popular sizes with increased efficiency and a few enhancements for ease of installation.
Benefits
Comes with a removable trim and a pleasant opal diffuser for even light distribution
Colour Select: 3000K, 4000K and 6000K and Lumen Select (23W)
Features
Using a robust metal base for excellent heat dissipation and longer service life