Global - English

Philips Ledinaire surface-mounted, All-in, 33 W, 28 W, 200x1200 mm, 3400 lm, 4000 lm, 4000 K, UGR19, PUSH-IN | Push-in

SM060C G2 34_40S/840 PSU W20L120 OC

Product Description

200x1200 mm, Steel, White, Signal white (RAL9003), Surface, Power supply unit (On/Off), All-in, Multi Lumen, 3400 lm, 4000 lm, 33 W, 28 W, 120 lm/W, 4000 K, (0.38,0.38)SDCM<5, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole, SC | Safety cable

Order code: 911401843887
Full order code: 872016976471299

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401843887 en_AA pdf 375.2 kB

Brochures

Install instructions
Ledinaire surface mounted Gen 2 Mounting Instructions pdf 1.8 MB

Visuals

Product-Photographs-911401843887_EU
Multiple assets
Product-Diagrams-911401843887_EU
Multiple assets

Photometry and Lighting design

IES
IES File - SM060C G2 34_40S/840 PSU W20L120 OC zip 7.3 kB
LDT
LDT File - SM060C G2 34_40S/840 PSU W20L120 OC ldt 8.0 kB

Other

Environmental product declaration
Environmental product declaration (EPD) Ledinaire surface-mounted SM060C G2 pdf 665.9 kB