Signify myCreation Accent Surface Mounted D65

Signify myCreation Accent Surface Mounted D65 - To spotlight what truly matters

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Offered in four different lengths, the energy-efficient Accent Surface Mounted D65 features a sleek design with mix-and-match housing and front ring colors. This easy-to-install and smart-system ready (e.g. Interact) spotlight ensures you stand out. With a wide range of beam angles and color temperatures, this lighting solution is ideal for fashion retail, hospitality, and residential settings. Plus, the honeycomb glare accessory guarantees perfect visual comfort for your customers or guests. Like other members of the Accent D65 family, the Accent Surface Mounted D65 boasts a 3D-printed housing made from at least 65% recycled or bio-circular materials and a heatsink crafted from 85% recycled aluminum. Its circular design is not only stylish but also upgradable, reusable, serviceable, and recyclable, making it a truly sustainable lighting solution.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing colors and Textures - Standard & On demand

  • 4 Different lengths - Depending on optics and driver selection

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Accent Surface Mounted D65 en_AA pdf 121.3 kB

Visuals

Family-Photographs-Accent Surface Mounted D65
Multiple assets - Visuals

Other

Environmental product declaration
EPD Signify myCreation-Accent SurfaceMounted D65-TCSM65 pdf 1.3 MB