Global - English

Philips RC160V

Slim and reliable

Products

RC160X LED48/930 W60L120 WIA
RC160X LED48/930 W60L120 WIA
911401544932
RC160X LED51/940 W60L120 WIA
RC160X LED51/940 W60L120 WIA
911401545032
RC160X LED51/965 W60L120 WIA
RC160X LED51/965 W60L120 WIA
911401545132
RC160X LED48/930 W60L120 WIA CAU
RC160X LED48/930 W60L120 WIA CAU
911401545232
RC160X LED51/940 W60L120 WIA CAU
RC160X LED51/940 W60L120 WIA CAU
911401545332
RC160X LED51/965 W60L120 WIA CAU
RC160X LED51/965 W60L120 WIA CAU
911401545432

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Ingress protection
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads