Global - English

Philips FlexBlend Recessed, 20 W, 1350x300 mm, FLC, 3600 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC

RC340B 36S/840 DEIA W30L135 FLC2 DLO SC

Product Description

1350x300 mm, FineLine ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 20 W, 151 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105992
Full order code: 872110335025100

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/840 DEIA W30L135 FLC2 DLO SC txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505105992 en_AA pdf 395.8 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910505105992_EU
Multiple assets - Visuals
Product-Diagrams-910505105992_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 36S/840 DEIA W30L135 FLC2 DLO SC IES
Revit file
RC340B 36S/840 DEIA W30L135 FLC2 DLO SC 910505105992 ZIP
Dialux
ULD File - RC340B 36S/840 DEIA W30L135 FLC2 DLO SC ULD
Relux
ROLF File - RC340B 36S/840 DEIA W30L135 FLC2 DLO SC ROLFZ
LDT
LDT File - RC340B 36S/840 DEIA W30L135 FLC2 DLO SC LDT