Philips CoreLine Panel gen6, 27 W, Module 625, VPC, 3600 lm, 4000 K, DALI, UGR19, EL-DC

RC133V G6 36S/840 PSED W62L62 OC

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3600 lm, 27 W, 134 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 5-pole, Push-in connector 4-pole, DC operated central emergency lighting

Order code: 910505102804
Full order code: 872016958861500

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC133V G6 36S/840 PSED W62L62 OC txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505102804 en_AA pdf 1.1 MB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC133V pdf 7.6 MB
Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102804_EU
Multiple assets - Visuals
Product-Diagrams-910505102804_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC133V G6 36S/840 PSED W62L62 OC IES
Revit file
RC133V G6 36S/840 PSED W62L62 OC 910505102804 ZIP
Dialux
ULD File - RC133V G6 36S/840 PSED W62L62 OC ULD
Relux
ROLF File - RC133V G6 36S/840 PSED W62L62 OC ROLFZ
LDT
LDT File - RC133V G6 36S/840 PSED W62L62 OC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC133V-W62L62-Ref-911401890685 pdf 1015.7 kB