Philips TrueLine, recessed, Recessed, UltraEfficient, 19.6 W, 1200x80 mm, VPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, Wieland, TP(b), EL-DC

RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC

Product Description

Recessed, 1200x80 mm, Steel, White, Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 3400 lm, 19.6 W, 173 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105963
Full order code: 872016963432900

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505105963 en_AA pdf 612.4 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505105963_EU
Multiple assets - Visuals
Product-Diagrams-910505105963_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC IES
Revit file
RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC 910505105963 ZIP
Dialux
ULD File - RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC ULD
Relux
ROLF File - RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC ROLFZ
LDT
LDT File - RC530B 34S/UE840 SEIA W8L120 VPC U4 W3SC LDT