Philips TrueLine, recessed, Recessed, UltraEfficient, 19.6 W, 1130x80 mm, PCV, 3400 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC

RC530B 34S/UE840 DEIA W8L113 PCV

Product Description

Recessed, 1130x80 mm, Steel, White, Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 19.6 W, 173 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105962
Full order code: 872016963431200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 34S/UE840 DEIA W8L113 PCV txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505105962 en_AA pdf 409.0 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505105962_EU
Multiple assets - Visuals
Product-Diagrams-910505105962_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 34S/UE840 DEIA W8L113 PCV IES
Revit file
RC530B 34S/UE840 DEIA W8L113 PCV 910505105962 ZIP
Dialux
ULD File - RC530B 34S/UE840 DEIA W8L113 PCV ULD
Relux
ROLF File - RC530B 34S/UE840 DEIA W8L113 PCV ROLFZ
LDT
LDT File - RC530B 34S/UE840 DEIA W8L113 PCV LDT