Philips TrueLine, recessed, 34 W, 1450x80 mm, PCV, 3100 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, TP(b), EL-DC
RC531B 31S/TW9 SEIA W8L145 PCV U4
Product Description
1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3100 lm, 34 W, 91 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, L65≤3000 cd/m², Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Lighting for wellbeing
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years