Philips TrueLine, recessed, 41.5 W, 1450x80 mm, PCV, 5000 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC530B 50S/TW9 SEIA W8L145 PCV U4

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 5000 lm, 41.5 W, 120 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam office compliant, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105669
Full order code: 872016962695900

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 50S/TW9 SEIA W8L145 PCV U4 txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505105669 en_AA pdf 828.8 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505105669_EU
Multiple assets - Visuals
Product-Diagrams-910505105669_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 50S/TW9 SEIA W8L145 PCV U4 IES
Revit file
RC530B 50S/TW9 SEIA W8L145 PCV U4 910505105669 ZIP
Dialux
ULD File - RC530B 50S/TW9 SEIA W8L145 PCV U4 ULD
Relux
ROLF File - RC530B 50S/TW9 SEIA W8L145 PCV U4 ROLFZ
LDT
LDT File - RC530B 50S/TW9 SEIA W8L145 PCV U4 LDT