Philips TrueLine, recessed, 27.5 W, 1130x80 mm, PCV, 3400 lm, Tunable white 2700-6500 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
RC530B 34S/TW9 DEIA W8L113 PCV
Product Description
1130x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 27.5 W, 124 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years