Philips TrueLine, recessed, 18 W, 1130x80 mm, VPC, 2500 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC532B 25S/940 DEIA W8L113 VPC

Product Description

1130x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2500 lm, 18 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103102
Full order code: 871951497185100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC532B 25S/940 DEIA W8L113 VPC txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103102 en_AA pdf 413.8 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103102_EU
Multiple assets - Visuals
Product-Diagrams-910505103102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC532B 25S/940 DEIA W8L113 VPC IES
Revit file
RC532B 25S/940 DEIA W8L113 VPC 910505103102 ZIP
Dialux
ULD File - RC532B 25S/940 DEIA W8L113 VPC ULD
Relux
ROLF File - RC532B 25S/940 DEIA W8L113 VPC ROLFZ
LDT
LDT File - RC532B 25S/940 DEIA W8L113 VPC LDT