Philips Ledinaire panel EcoSet

Trusted performance. Every day.

Products

RC075 34S/840 ESW W60L60 OC EcoSet SC
RC075 34S/840 ESW W60L60 OC EcoSet SC
911401877685

Product family information

Description

The Philips Ledinaire panel EcoSet (RC075) introduces a unique plug-and-play wireless solution. This LED lighting panel offers an easy way to unlock more energy savings and enables simple automated lighting in offices or schools.Our latest innovation enables our LED lighting panels to work with an external AC-powered PIR sensor to detect motion and daylight. These additional external lighting sensors trigger automated dimming of the luminaire. Setup is simple with the remote, so your lights are ready in no time. Use predefined dim levels or configure them easily via integrated dipswitches. An optional wall switch is available as an accessory for manual control—just in case you need it!

Benefits

  • Elevated energy savings

  • Good quality and easy to use

Features

  • Output: 3400 lm, 4000K

  • Efficacy: 120 lm/W

Applications

  • Offices
  • Education
  • Municipal Buildings

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire panel EcoSet en_AA pdf 344.7 kB

Visuals

Family-Photographs-Ledinaire panel EcoSet
Multiple assets - Visuals
Video
PH Ledinaire EcoSet social video ad mp4 23.8 MB
Video
Philips Ledinaire EcoSet Office QIG Animation HQ1 mp4 275.5 MB

Photometry and Lighting design

Family-IES-Ledinaire panel EcoSet
Multiple assets - Software Plugins