Philips SlimBlend Gen2, 31 W, 4000 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4, EL-DC

RC330V 42S/930 SEIA W30L120 IA4 MXO

Product Description

Steel, White, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, 4000 lm, 31 W, 129 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505102477
Full order code: 872016901496100

Specifications

Lamp family code
42S [LED Module, system flux 4200 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC330V 42S/930 SEIA W30L120 IA4 MXO txt 3.9 kB
Product leaflet
Localized commercial leaflet 910505102477 en_AA pdf 411.6 kB

Brochures

Install instructions
SlimBlend Gen2 Installation instruction pdf 2.2 MB

Visuals

Product-Photographs-910505102477_EU
Multiple assets - Visuals
Product-Diagrams-910505102477_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC330V 42S/930 SEIA W30L120 IA4 MXO IES
Revit file
RC330V 42S/930 SEIA W30L120 IA4 MXO 910505102477 ZIP
Dialux
ULD File - RC330V 42S/930 SEIA W30L120 IA4 MXO ULD
Relux
ROLF File - RC330V 42S/930 SEIA W30L120 IA4 MXO ROLFZ
LDT
LDT File - RC330V 42S/930 SEIA W30L120 IA4 MXO LDT