Philips SlimBlend Gen2, 31.5 W, 4000 lm, 3000 K, CRI>90, DALI, UGR19
RC330V 42S/930 PSD W60L60 MXO
Product Description
Steel, White, Power supply unit with DALI interface, 4000 lm, 31.5 W, 127 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole
Specifications
- Lamp family code
- 42S [LED Module, system flux 4200 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years