Philips Ledinaire panel gen5, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K, UGR19

RC065B G5 34S/840 PSU W60L60 OC 6PK SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 3-pole, SC | Safety cable

Order code: 911401877085
Full order code: 872016951693999

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401877085 en_AA pdf 1.2 MB

Brochures

Install instructions
Ledinaire panel G5 Mounting Instructions Connector pdf 3.9 MB

Visuals

Product-Photographs-911401877085_EU
Multiple assets - Visuals
Product-Diagrams-911401877085_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 34S/840 PSU W60L60 OC 6PK SC ies 78.7 kB
LDT
LDT File - RC065B G5 34S/840 PSU W60L60 OC 6PK SC ldt 1.5 kB

Other

Environmental product declaration
EPD Philips Ledinaire panel RC065B G5 34S 840 PSU W60L60 OC 6PK SC 911401877085 pdf 626.9 kB