Philips Ledinaire panel gen5, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K

RC065B G5 34S/840 PSU W60L60 NOC CFW 2

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Beam angle 120°, Opal, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires

Order code: 911401873885
Full order code: 872016951619999

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401873885 en_AA pdf 1.4 MB

Brochures

Install instructions
Installation Instruction Ledinaire Panel G5 IIG codes pdf 2.8 MB

Visuals

Product-Photographs-911401873885_EU
Multiple assets - Visuals
Product-Diagrams-911401873885_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 34S/840 PSU W60L60 NOC CFW 2 ies 78.8 kB
LDT
LDT File - RC065B G5 34S/840 PSU W60L60 NOC CFW 2 ldt 1.5 kB

Other

Environmental product declaration
EPD Philips Ledinaire panel RC065B G5 34S 840 PSU W60L60 NOC CFW 2 911401873885 pdf 626.5 kB