Philips Ledinaire panel gen5, All-in, 28 W, 600x600 mm, VPC, 3400 lm, 3600 lm, 3000 K, 3500 K, 4000 K, DALI

RC065B G5 34_36S/830_40 PSD 60x60 NOC SC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Color Temperature, 3400 lm, 3600 lm, 28 W, 120 lm/W, 3000 K, 3500 K, 4000 K, (0.43, 0.40) SDCM ≤5(0.38, 0.38) SDCM ≤5, Beam angle 120°, Opal, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole, SC | Safety cable

Order code: 911401844387
Full order code: 872016976662499

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401844387 en_AA pdf 1.5 MB

Brochures

Install instructions
Ledinaire panel G5 Mounting Instructions Connector pdf 3.9 MB

Visuals

Product-Photographs-911401844387_EU
Multiple assets - Visuals
Product-Diagrams-911401844387_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 34_36S/830_40 PSD 60x60 NOC SC zip 2.4 kB
IES
IES File - RC065B G5 34_36S/830_40 PSD 60x60 NOC SC zip 7.4 kB
LDT
LDT File - RC065B G5 34_36S/830_40 PSD 60x60 NOC SC zip 7.3 kB