Philips Ledinaire panel EcoSet, EcoSet bundle containing 4 panels, 1 sensor, 1 wall switch & 1 remote controller, 28 W, 600x600 mm, VPC, 3400 lm, 4000 K, Wireless, EcoSet, UGR19

RC075 4xW60L60 sensor sw remote EcoSet

Product Description

EcoSet bundle containing 4 panels, 1 sensor, 1 wall switch & 1 remote controller, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver for EcoSet, 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Microprismatic lens, Acrylate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Flying leads/wires

Order code: 929800013076
Full order code: 872016932841900

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929800013076 en_AA pdf 1.5 MB

Brochures

Install instructions
Mounting instruction Ledinaire Panel Ecoset pdf 7.2 MB

Visuals

Product-Photographs-929800013076_EU
Multiple assets - Visuals
Product-Diagrams-929800013076_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC075 4xW60L60 sensor sw remote EcoSet ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-Ledinaire-panel-ecoset-RC075-34S-840-ESW-W60L60-OC-EcoSet-SC-911401877685 pdf 612.6 kB