Philips Ledinaire panel EcoSet, 28 W, 600x600 mm, 3400 lm, 4000 K, EcoSet, UGR19

RC075 34S/840 ESW W60L60 OC EcoSet SC

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Wireless driver for EcoSet (integrated), 3400 lm, 28 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 3-pole, SC | Safety cable

Order code: 911401877685
Full order code: 872016951721999

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401877685 en_AA pdf 1.8 MB

Brochures

Install instructions
Mounting instruction Ledinaire Panel Ecoset pdf 7.2 MB

Visuals

Product-Photographs-911401877685_EU
Multiple assets - Visuals
Product-Diagrams-911401877685_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC075 34S/840 ESW W60L60 OC EcoSet SC ies 1.8 kB
LDT
LDT File - RC075 34S/840 ESW W60L60 OC EcoSet SC ldt 1.5 kB

Other

Environmental product declaration
EPD-Philips-Ledinaire-panel-ecoset-RC075-34S-840-ESW-W60L60-OC-EcoSet-SC-911401877685 pdf 612.6 kB