NatureConnect daylight panels, 73 W, W120 L120, 7736 lm, 3000 K, CRI≥90, DALI

Product Description

NatureConnect daylight panels, 73 W, W120 L120, 7736 lm, 3000 K, CRI≥90, DALI

Order code: 910505106619
Full order code: 872110339070700

Specifications

Number of gear units
2 units
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Warranty period
5 years

Downloads

Leaflets

Product Data Sheet
LP911P NC2 DAYLIGHT 930 W120L120 BLK pdf 193.8 kB

Brochures

Install instructions
DAYLIGHT W120L120 INSTALLATION SHEET pdf 565.1 kB

Visuals

Product-Photographs-910505106619_EU
Multiple assets - Visuals
Product-Diagrams-910505106619_EU
Multiple assets - Visuals